Modules - Modules, Bridge - MTP (Solderable and PressFit)
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a |