Modules - Modules, Bridge - Standard
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MTK | Three phase AC switch | 800 to 1600 | 100 | 80 | 1130 | 1180 | 1.53 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 130 | 85 | 1130 | 1180 | 1.49 to 1.63 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 160 | 85 | 1430 | 1500 | 1.49 to 1.63 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 218 | 85 | 1270 | 1330 | 2.05 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 257 | 85 | 1540 | 1610 | 1.85 | 150 | n/a | |
![]() Enlarge | D-38 | Single phase bridge | 100 to 1000 | 1.2 | n/a | 50 | 52 | 1.1 | 150 | n/a | |
![]() Enlarge | D-63 | Three phase bridge | 50 to 1600 | 25 | 70 | 360 | 375 | 1.19 to 1.26 | 150 | n/a | |
![]() Enlarge | D-63 | Three phase bridge | 50 to 1600 | 35 | 60 | 475 | 500 | 1.19 to 1.26 | 150 | n/a | |
![]() Enlarge | 2KBB | Single phase bridge | 50 to 1000 | 1.9 | 45 | 50 | 52 | 1.1 | 150 | n/a | |
![]() Enlarge | D-44 | Single phase bridge | 50 to 1000 | 2 | n/a | 60 | 63 | 1.0 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 258 | 110 | 2400 | 2512 | 1.54 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 1600 | 40 | 85 | 270 | 280 | 2.02 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP PressFit | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 45 | 100 | 270 | 280 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 75 | 80 | 380 | 398 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTP | Three phase bridge | 1600 | 100 | 80 | 450 | 470 | 1.45 to 1.51 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 55 | 85 | 390 | 410 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 90 | 85 | 950 | 1000 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 110 | 85 | 1130 | 1180 | 1.57 to 2.68 | 125 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 60 | 85 | 420 | 440 | 1.55 to 1.75 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 70 | 85 | 480 | 500 | 1.55 to 1.75 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 90 | 90 | 770 | 810 | 1.4 to 1.6 | 150 | n/a | |
![]() Enlarge | MTK | Three phase bridge | 800 to 1600 | 110 | 90 | 950 | 1000 | 1.4 to 1.6 | 150 | n/a | |
![]() Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...A | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 25 | 60 | 400 | 420 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | GBPC...W | Single phase bridge | 200 to 1200 | 35 | 55 | 475 | 500 | 1.1 to 1.1 | 150 | n/a | |
![]() Enlarge | D-72 | Single phase bridge | 50 to 1000 | 3 | 50 | 50 | 55 | 1.1 to 1.2 | 150 | n/a | |
![]() Enlarge | D-72 | Single phase bridge | 50 to 1000 | 6 | 50 | 125 | 137 | 1.1 to 1.2 | 150 | n/a | |
![]() Enlarge | D-72 | Single phase bridge | 50 to 1000 | 8 | 50 | 125 | 137 | 1.0 | 150 | n/a | |
![]() Enlarge | D-34 | Single phase bridge | 1400 to 1600 | 25 | 70 | 400 | 420 | 1.25 to 1.3 | 150 | n/a | |
![]() Enlarge | D-34 | Single phase bridge | 1400 to 1600 | 35 | 55 | 475 | 500 | 1.25 to 1.3 | 150 | n/a | |
![]() Enlarge | D-34 | Single phase bridge | 200 to 1200 | 25 | 65 | 400 | 420 | 1.11 to 1.14 | 150 | n/a | |
![]() Enlarge | D-34 | Single phase bridge | 200 to 1200 | 35 | 60 | 475 | 500 | 1.11 to 1.14 | 150 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 600 | 61 | 57 | 300 | 310 | 1.33 | 150 | 170 | |
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 50 | 136 | 328 | 343 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 50 | 124 | 267 | 280 | 1.73 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 1200 | 90 | 115 | 500 | 524 | 1.90 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 90 | 111 | 340 | 356 | 1.90 | 175 | n/a | |
![]() Enlarge | SOT-227 | Single phase bridge | 600 | 30 | 131 | 290 | 305 | 2.1 | 175 | 63 | |
![]() Enlarge | SOT-227 | Single phase bridge | 650 | 60 | 123 | 360 | 377 | 2.35 | 175 | 63 |