Modules - Modules, Diode - above 2000 V
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | D-55 (T-module) | Single diode | 2200 | 20 | 85 | 450 | 470 | 1.50 | -40 to +150 |