Modules - Modules, Thyristor - INT-A-PAK
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | V DRM /V RRM (V) Range (V) ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | ITSM at 50 Hz (A) ▲▼ ![]() | ITSM at 60 Hz (A) ▲▼ ![]() | V TM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs common anodes | 1200, 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs common cathodes | 1200, 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 to 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 | 150 | 85 | 4000 | 4200 | 1.48 | -40 to +125 |