MOSFETs - Automotive - N and p-pair
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 4.5 V ▲▼ | On-resistance @ 2.5 V ▲▼ | On-resistance @ 1.8 V ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N- and p-pair | SC-70 | N | 30 | 20 | 0.85 | 1.5 | 0.28 | 0.38 | 1 | 0.2 | 0.4 | Yes | ||||
| N- and p-pair | SC-70 | P | -30 | 20 | -0.85 | 1.5 | 0.94 | 1.8 | 1.2 | 0.3 | 0.6 | Yes | ||||
| N- and p-pair | SC-70 | P | -20 | 8 | -0.85 | 1.5 | 0.575 | 1.3 | 1.5 | 1 | 0.15 | 0.44 | Yes | |||
| N- and p-pair | SC-70 | N | 20 | 8 | 0.85 | 1.5 | 0.28 | 0.36 | 0.45 | 0.93 | 0.16 | 0.38 | Yes | |||
| N- and p-pair | TSOP-6 Dual | N | 20 | 12 | 4.7 | 1.67 | 0.052 | 0.07 | 3 | 1 | 1 | Yes | ||||
| N- and p-pair | TSOP-6 Dual | P | -20 | 12 | -4.1 | 1.67 | 0.077 | 0.119 | 6 | 1 | 1.5 | Yes | ||||
| N- and p-pair | TSOP-6 Dual | N | 20 | 12 | 3.57 | 1.67 | 0.077 | 0.12 | 2 | 1 | 1 | Yes | ||||
| N- and p-pair | TSOP-6 Dual | P | -20 | 12 | -2.5 | 1.67 | 0.166 | 0.318 | 3 | 1 | 1 | Yes | ||||
| N- and p-pair | TSOP-6 Dual | N | 20 | 12 | 3.57 | 1.67 | 0.077 | 0.12 | 1.8 | 0.3 | 0.4 | Yes | ||||
| N- and p-pair | TSOP-6 Dual | P | -20 | 12 | -2.5 | 1.67 | 0.166 | 0.318 | 2.4 | 0.4 | 0.7 | Yes | ||||
| N- and p-pair | SO-8 | N | 30 | 20 | 7.3 | 3.3 | 0.031 | 0.042 | 5.9 | 1 | 1.9 | Yes | ||||
| N- and p-pair | SO-8 | P | -30 | 20 | -5.3 | 3.3 | 0.07 | 0.19 | 7.9 | 1.1 | 2.7 | Yes | ||||
| N- and p-pair | SO-8 | N | 30 | 20 | 7.3 | 3.3 | 0.031 | 0.042 | 5.9 | 1 | 1.9 | Yes | ||||
| N- and p-pair | SO-8 | P | -30 | 20 | -5.3 | 3.3 | 0.07 | 0.19 | 7.9 | 1.1 | 2.7 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | N | 40 | 20 | 30 | 48 | 0.0092 | 0.0112 | 25.5 | 4.4 | 4.3 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | P | -40 | 20 | -30 | 48 | 0.027 | 0.0435 | 30.2 | 4.1 | 7.4 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | P | -40 | 20 | 48 | 0.028 | 0.042 | 41.5 | 5.5 | 10.5 | Yes | |||||
| N- and p-pair | PowerPAK SO-8L | N | 40 | 20 | 48 | 0.014 | 0.015 | 31.5 | 5.7 | 4.8 | Yes | |||||
| N- and p-pair | PowerPAK SO-8L | N | 40 | 20 | 30 | 34 | 0.0075 | 0.011 | 18 | 3.5 | 2.6 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | P | -40 | 20 | -30 | 34 | 0.017 | 0.023 | 56 | 8.5 | 9.9 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | N | 60 | 20 | 30 | 34 | 0.012 | 0.016 | 18 | 4 | 2 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | P | -60 | 20 | -18 | 34 | 0.0526 | 0.0755 | 29 | 5 | 7 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | N | 100 | 20 | 15 | 27 | 0.045 | 0.058 | 9 | 1.2 | 1.9 | Yes | ||||
| N- and p-pair | PowerPAK SO-8L | P | -100 | 20 | -9.5 | 27 | 0.146 | 0.2065 | 12 | 2 | 3 | Yes | ||||
| N- and p-pair | Triple die | N | 40 | 20 | 30 | 48 | 0.0092 | 0.0135 | 23 | 4.4 | 4.3 | Yes | ||||
| N- and p-pair | Triple die | P | -40 | 20 | -30 | 48 | 0.03 | 0.048 | 30.2 | 4.1 | 7.4 | Yes | ||||
| N- and p-pair | Triple die | N | 200 | 20 | 16 | 50 | 0.075 | 11 | 3.2 | 3 | Yes | |||||
| N- and p-pair | Triple die | N | 40 | 20 | 30 | 48 | 0.0092 | 0.0135 | 23 | 4.4 | 4.3 | Yes | ||||
| N- and p-pair | Triple die | P | -40 | 20 | -30 | 48 | 0.03 | 0.048 | 30.2 | 4.1 | 7.4 | Yes | ||||
| N- and p-pair | Triple die | N | 200 | 20 | 20 | 60 | 0.06 | 14 | 4.4 | 5 | Yes |