MOSFETs - 1206-8 ChipFET® package
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | rDS(on) at 2.5 V ▲▼ ![]() | rDS(on) at 1.8 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1206-8 ChipFET | Single | P | -30 | 20 | 0.03 | 0.044 | 28 | 15 | 4.5 | 7.2 | -6 | 6.3 | -1 | 6 | |||
1206-8 ChipFET | Single | P | -20 | 12 | 0.036 | 0.056 | 25 | 12.5 | 2 | 4 | -6 | 5.7 | -0.6 | 4.6 | |||
1206-8 ChipFET | Single | P | -20 | 12 | 0.02 | 0.028 | 0.062 | 64 | 30 | 6 | 7 | -6 | 6.3 | -0.6 | 5 |