MOSFETs - N- and p-pair
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SC89-6 | N&P PAIR | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 1.3 | 0.15 | 0.13 | 0.6 | 0.22 | 0.4 | 12.2 | ||
| SC89-6 | N&P PAIR | P | -20 | 8 | 0.756 | 1.038 | 1.44 | 2.4 | 1.65 | 0.2 | 0.26 | 0.6 | 0.22 | 0.4 | 12 | ||
| TSOP-6 | N&P PAIR | P | -20 | 12 | 0.195 | 0.316 | 2.9 | 0.6 | 0.9 | 2.1 | 1.3 | 0.6 | 6.2 | ||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.058 | 0.078 | 3.2 | 1.6 | 0.3 | 0.4 | 3.9 | 1.4 | 0.6 | 4.8 | |||
| TSSOP-8 | N&P PAIR | P | -20 | 12 | 0.03 | 0.045 | 34 | 17 | 3 | 5.5 | 6.1 | 1.7 | 0.6 | 6 | |||
| TSSOP-8 | N&P PAIR | N | 20 | 12 | 0.022 | 0.036 | 15 | 6.7 | 1.8 | 0.9 | 6.7 | 1.6 | 0.6 | 2 | |||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 6.5 | 0.4 | 3.5 | ||
| PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.061 | 0.081 | 0.115 | 0.17 | 8.2 | 1.2 | 2.8 | 4.5 | 6.5 | 0.4 | 10 | ||
| PowerPAK SC-70 | N&P PAIR | P | -20 | 12 | 0.09 | 0.137 | 10.5 | 5.3 | 0.75 | 2 | 4.5 | 7.8 | 0.5 | 10 | |||
| PowerPAK SC-70 | N&P PAIR | N | 20 | 12 | 0.04 | 0.065 | 7.7 | 3.7 | 0.85 | 0.95 | 4.5 | 7.8 | 0.6 | 3.5 | |||
| PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.041 | 0.06 | 0.11 | 0.174 | 10.5 | 2.3 | 2.5 | 4.5 | 7.8 | 0.4 | 5.5 | ||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 7.8 | 0.4 | 3.5 |