MOSFETs - PolarPAK®
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK® 8 x 8SW | Single | N | 100 | 20 | 0.00255 | 0.0029 | 95 | 25 | 19 | 267 | 417 | 2 | 5.5 | |||
| PowerPAK® 8 x 8SW | Single | N | 80 | 20 | 0.00175 | 0.0025 | 154 | 74 | 30 | 31 | 322 | 417 | 1 | 4 | ||
| PowerPAK® 8 x 8SW | Single | N | 80 | 20 | 0.00115 | 0.00135 | 185 | 51 | 24 | 381 | 417 | 2 | 1.2 |