Networks and Arrays - Arrays / Leadless
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | n/a | 0.05 | n/a | 10 | 250 K | |
![]() Enlarge | Thin Film | Dual Flat No Lead Molded Precision Thin Film Resistor Surface Mount Network | Resistor Networks | 25 | 3 | 0.05 | 0.025 | 0.1 | n/a | 100 | 100 K | |
![]() Enlarge | Thin Film | Dual Flat No Lead Molded Precision Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 | |
![]() Enlarge | Thin Film | High Precision Thin Film Network, Surface-Mount Leadless Resistor Arrays | Resistor Arrays | 10 | 2 | 0.1 | 0.01 | 0.1 | n/a | 100 | 1 M | |
![]() Enlarge | Thin Film | Quad Flat No Lead Molded Precision Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 100 | 500 K | |
![]() Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 1 | 0.1 | 0.05 | 0.25 | n/a | 100 | 100 K |