Networks and Arrays - Hermetically Sealed
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | TCR Absolute (Min.) (ppm/°C) ▲▼ ![]() | TCR Tracking (ppm/°C) ▲▼ ![]() | Absolute Tolerance (Min.) (%) ▲▼ ![]() | Ratio Tolerance (%) ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Resistance (Min.) (Ω) ▲▼ ![]() | Resistance (Max.) (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Hermetic Flat Pack Thin Film Resistor, Surface Mount Network | Resistor Networks | 10 | 5 | 0.05 | 0.01 | 0.1 | n/a | 10 | 1 M | |
![]() Enlarge | Thin Film | Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 1 | 0.02 | 0.01 | 0.1 | n/a | 50 | 1.5 M | |
![]() Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | n/a | 0.05 | n/a | 10 | 250 K | |
![]() Enlarge | Thin Film | Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 1 | 0.02 | 0.01 | 0.1 | n/a | 50 | 300 K | |
![]() Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 1 | 0.1 | 0.05 | 0.25 | n/a | 100 | 100 K |