Networks and Arrays - High Voltage / Value
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | TCR Absolute (Min.) (ppm/°C) ▲▼ ![]() | Absolute Tolerance (Min.) (%) ▲▼ ![]() | Ratio Tolerance (%) ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Resistance (Min.) (Ω) ▲▼ ![]() | Resistance (Max.) (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | High Value, High Voltage Precision SIP Thin Film Resistor, Through Hole Network | Resistor Networks | 5 | 0.01 | n/a | 0.125 | n/a | 50 K | 5 M |