Optical Sensors - AMBIENT LIGHT SENSORS
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Device Type ▲▼ ![]() | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions L x W x H (mm) ▲▼ ![]() | Integrated Modules ▲▼ ![]() | Operating Temperature Range (°C) ▲▼ ![]() | AEC-Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | Low Power, High Sensitivity, I2C Ambient Light Sensor | surface-mount | 2 x 2 x 0.87 | ALS | -25 to +85 | No | ||
![]() Enlarge | Low Power, High Sensitivity, I2C Ambient Light Sensor | surface-mount | 2.95 x 1.5 x 1.5 | ALS | -40 to +85 | No | ||
![]() Enlarge | High Accuracy Ambient Light Sensor With I²C Interface | surface-mount | 4.38 x 1.45 x 0.6 | ALS | -40 to +110 | Yes | ||
![]() Enlarge | High Accuracy Ambient Light Sensor With I2C Interface | surface-mount | 2 x 2 x 0.87 | ALS | -25 to +85 | No | ||
![]() Enlarge | High Accuracy Ambient Light Sensor With I²C Interface | surface-mount | 2.67 x 2.45 x 0.6 | ALS | -40 to +110 | |||
![]() Enlarge | High Accuracy Ambient Light Sensor With I²C Interface | surface-mount | 2.67 x 2.45 x 0.6 | ALS | -40 to +125 | Yes | ||
![]() Enlarge | Low Power, High Sensitivity, I2C Ambient Light Sensor | surface-mount | 2.0 x 2.0 x 0.4 | ALS | -25 to +85 | No | ||
![]() Enlarge | High Accuracy Ambient Light Sensor With I2C Interface | surface-mount | side view | 6.8 x 2.35 x 3.0 | ALS | -25 to +85 | No |