Optical Sensors - Long Distance Proximity
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 1 of 1 entries
Click the arrows to sort the columns in ascending or descending order
Part Number ▲▼ | Product Image | Device Type ▲▼ | Dimensions L x W x H (mm) ▲▼ | Operating Temperature Range (°C) ▲▼ | Integrated Modules ▲▼ | Max. Detection Distance (mm) ▲▼ | ADC Resolution Proximity ▲▼ | Ambient Light Resolution (lx) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Long distance proximity sensor | 8.0 x 3.0 x 1.8 | -40 to +85 | IRED, ALS, PS | 1500 | 12 bit | 0.003 | No |