Photo Detectors - Ambient Light Sensor
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Device Type ▲▼ ![]() | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions L x W x H mm ▲▼ ![]() | Peak Wavelength λp nm (nm) ▲▼ ![]() | Spectral Bandwidth 1 nm (nm) ▲▼ ![]() | Output Current (2) µA ▲▼ ![]() | Angle of Half Sensitivity φ ± ° ▲▼ ![]() | Photo Sensitive Area mm 2 ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Ambient Light Sensor | surface-mount | Top view | 5 x 4.24 x 1.12 | 540 | 430 to 610 | 1 | 65 | 7.5 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 1206 | 4 x 2 x 1.05 | 540 | 430 to 610 | 0.04 | 60 | 0.27 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 0805 | 2 x 1.25 x 0.85 | 540 | 430 to 610 | 0.04 | 60 | 0.27 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 0805 | 2 x 1.25 x 0.85 | 540 | 430 to 610 | 0.04 | 60 | 0.27 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | 1206 | 4 x 2 x 1.05 | 570 | 440 to 800 | 50 | 60 | ||
![]() Enlarge | Ambient Light Sensor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 550 | 450 to 610 | 23 | 60 | ||
![]() Enlarge | Ambient Light Sensor in 0805 Package | surface-mount | 0805 | 2 x 1.25 x 0.85 | 550 | 450 to 610 | 16 µA to 30 µA | 60 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1 | ∅ 3 | 570 | 440 to 800 | 200 | 30 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1¾ | ∅ 5 | 570 | 440 to 800 | 630 | 20 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1¾ | ∅ 5 | 570 | 440 to 800 | 75 | 50 | ||
![]() Enlarge | Ambient Light Sensor | surface-mount | 0805 | 2 x 1.25 x 0.7 | 540 | 400 to 660 | 0.07 | 55 | 0.42 | |
![]() Enlarge | Ambient Light Sensor | surface-mount | Top view | 5 x 4 x 0.9 | 540 | 420 to 620 | 0.7 | 65 | 7.5 |