Planar
Vishay's planar transformer portfolio features low power devices (5W to 1kW) for AC/DC and DC/DC conversion, including standard gate drive transformers. These transformers are available in multiple turns ratio and surface-mount or through-hole configurations. Medium power (1 kW to 3kW) models are also available for DC/DC conversion, such as our PLA51 for switch mode power supply applications. Major advantages versus standard wound technologies inlude a low profile, compact design, very high effeciency typically above 90%, and superior thermal characteristics.
Vishay's MTPL series of low power (20 W to 1 kW) hybrid planar transformers combines different conductor technologies in one planar package, and has higher power density levels than traditional wound transformers. The hybrid planar transformer series is available in surface-mount and through-hole configurations. The devices' unique design can be optimized for customer-specific switching frequencies, input and output voltages, and current levels. Standard part numbers are available "of the shelf", and customized quick-turn prototypes are available in a few days.
Series ▲▼ | Product Image | Description ▲▼ | Terminals ▲▼ | Type ▲▼ | Size L x W x H (mm) ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Power Min. (W) ▲▼ | Power Max. (W) ▲▼ | Frequency Min. (kHz) ▲▼ | Frequency Max. (kHz) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Miniaturized Gate Drive Planar Transformers | Through-hole and surface-mount | Transformer | 20.57 x 18.42 x 11.43 | 240 | n/a | n/a | n/a | 100 | 500 | |
![]() Enlarge | Space Grade Hybrid Planar Transformers | Transformer | 30 | n/a | 150 | 150 | 80 | 300 | |||
![]() Enlarge | Space Grade Planar Transformers With Multiple Output Secondaries for 150 W / 28 V Input Forward Converters | Transformer | n/a | n/a | 150 | 150 | 100 | 500 | |||
![]() Enlarge | Space Grade Planar Transformers With Multiple Output Secondaries for 150 W / 100 V Forward Converters | Transformer | n/a | n/a | 150 | 150 | 100 | 500 |