Power ICs - Integrated OR-ing Switch
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Description ▲▼ ![]() | Configuration ▲▼ ![]() | VIN Min. (V) ▲▼ ![]() | VIN Max. (V) ▲▼ ![]() | RDS(on) at VIN Max. (mΩ) ▲▼ ![]() | IQ at VIN Max. (µA) ▲▼ ![]() | Output Discharge (Y / N) ▲▼ ![]() | Reverse Blocking (Y / N) ▲▼ ![]() | Cont. Current (A) ▲▼ ![]() | Package ▲▼ ![]() | Package Size (W, L, H) (mm) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|
New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | Parallelable | 9 | 18 | 0.45 | 1800 | No | Yes | 100 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 | |
New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | Parallelable | 9 | 18 | 0.45 | 1800 | No | Yes | 100 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 |