Power ICs - microBRICK® - DC/DC Regulator Module
Design fast, run cool with microBRICK, the smallest DC/DC regulator on the market
- New 6 A, 20 A, and 25 A microBRICK synchronous buck regulator modules deliver increased power density and efficiency for point of load (POL) converters
 - Offered in a 10.6 mm by 6.5 mm by 3 mm package, the Vishay Siliconix SiC931, SiC951, and SiC967 are the smallest such devices on the market — with the lowest height — and feature wide input voltage ranges from 4.5 V to 60 V
 - Our PowerCAD simulation tool provides a fast and convenient way to test and optimize DC/DC circuits built with Vishay’s microBRICK modules.
 
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼  | Status ▲▼  | Product Image ▲▼  | Description ▲▼  | Vin Min. (V) ▲▼  | Vin Max. (V) ▲▼  | Vout Min (V) ▲▼  | Vout Max (V) ▲▼  | Continuous Current (A) ▲▼  | Switch Freq Min. (kHz) ▲▼  | Switch Freq Max. (kHz) ▲▼  | Pre Bias Oper. (Y/N) ▲▼  | Internal Bias Reg. ▲▼  | Compensation (Y/N) ▲▼  | Enable (Y/N) ▲▼  | PGOOD (Y/N) ▲▼  | Over Temp_Protection ▲▼  | Protection ▲▼  | Light Load Mode ▲▼  | Peak Eff. (%) ▲▼  | Package ▲▼  | Package Size (W,L,H) (mm) ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| New | ![]() Enlarge  | 4.5 V to 18 V input, 20 A microBRICK® DC/DC regulator module | 4.5 | 18 | 0.6 | 5.5 | 20 | 600 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 95 | PowerPAK MLP60-A6C | 10.6 x 6.5 x 3 | |
| New | ![]() Enlarge  | 4.5 V to 20 V input 25 A microBRICK® DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 5.5 | 25 | 300 | 1500 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 96.6 | PowerPAK MLP59-A6C | 10.6 x 6.5 x 3 | |
| New | ![]() Enlarge  | 4.5 V to 60 V input, 6 A, microBRICK® DC/DC regulator module | 4.5 | 60 | 0.8 | 15 | 6 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save mode | 95 | PowerPAK MLP54-A6C | 10.6 x 6.5 x 3 |