Resistors, Fixed - Fusible
Showing 1 to 24 of 24 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Fast Acting, Molded Styles, Custom Designed For Your Application | Resistors, Fixed Fusible | |||||||
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 1.1 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 2.7 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 3 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 4.5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Axial Leaded, WSZ (SMD) Cemented Fusible Wirewound Safety Resistors | Resistors, Fixed | 5 | n/a | 200 | 5 | 1 | 100 | |
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.25 | 100 | 1 | 4 | 10 K | ||
![]() Enlarge | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 0.33 | n/a | 100 | 5 | 0.22 | 15 K | |
![]() Enlarge | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 0.5 | n/a | 100 | 5 | 0.22 | 15 K | |
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 0.50 | 100 | 1 | 4 | 23 K | ||
![]() Enlarge | Metal Film Resistors, Axial, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 1.5 | 100 | 1 | 4 | 30 K | ||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 0.5 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 1 | 1 | 10 | 1 M | |||
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 1 | 0207 | 250 | 1 | 0.22 | 1 M | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 1.3 | 0411 | 250 | 1 | 1 | 1 M | |
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 2 | 1 | 25 | 126 K | |||
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 2 | 0411 | 250 | 1 | 0.33 | 1 M | |
![]() Enlarge | High Pulse, Fusible, Non-Inductive, Flameproof, Metal Film Leaded Resistor | Resistors, Fixed | 2 | 0411 | 250 | 10 | 1 | 100 | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 2.5 | 0617 | 250 | 1 | 1 | 1 M | |
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 3 | 1 | 46.4 | 125 K | |||
![]() Enlarge | Fusible Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1206 | 100 | 2 | 5 | 3.9 K | |
![]() Enlarge | Power Metal Film Leaded Resistors | Resistors, Fixed | 3 | 0617 | 250 | 1 | 0.68 | 1 M | |
![]() Enlarge | Axial Cemented, Fusible, Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 15 | 15 |