Vishay » Leading-Edge Capacitor Solutions » Film - MKP1848Se DC-Link Capacitors 2.0
DC-Link CAPACITOR
  • MKP1848Se
    2.0
THB AC & PULSE CAPACITOR
SAFETY CAPACITOR
MKP1848Se:Low Profile DC-Link 2.0
MKP1848Se

Vishay’s MKP1848se series of Automotive Grade metallized polypropylene DC-Link film capacitors offer a low building height, robust design, high ripple current capability, low ESR and ESL, and withstand THB testing of 60 °C, 93 % RH for 56 days at rated UNDC. The AEC-Q200 qualified devices feature operating temperatures up to 105 °C to optimize low profile and limited space designs in xEV power converters, OBC charging systems, inverters, and motors drives applications.

 
Applications Features
  • EV / PHEV power converters
  • OBC charging systems
  • Automotive HVAC systems
  • Motor drives
  • Low building height down to 12 mm
  • AEC-Q200 qualified