| Wire Gage | Lead Wire Insulator | ||||
| None | ETFE | PEEK | PTFE | PVC | |
| AWG32 |
Ag-plated, Ni or NiFe |
Ag-plated, NiFe (also 185 °C) |
|||
| AWG30 |
Sn-plated, Ni |
Sn-plated, Ni |
Ag-plated, Ni |
Sn-plated, Cu |
|
| AWG28 |
Sn-plated, Ni |
Ag-plated, Cu |
|||
| AWG26 |
Sn-plated, Ni |
Ag-plated, Cu |
Ag-plated, Cu |
||
| AWG24 |
Sn-plated, Ni |
Sn-plated, Cu |
|||
| AWG23 |
Sn-plated, Cu |
||||
| LEAD WIRE INSULATOR |
| ETFE = Ethylene Tetrafluoroethylene |
| PEEK = Polyether Ether Ketone |
| PTFE = Polytetrafluoroethylene |
| PVC = Polyvinyl Chloride |
| WIRE GAGE | MONOSTRANDED | MULTISTRANDED |
| AWG32 | 1 x 0.2 mm | not available |
| AWG30 | 1 x 0.25 mm | 7 x 0.101 mm |
| AWG28 | 1 x 0.3 mm | 7 x 0.127 mm or 19 x 0.08 mm |
| AWG26 | 1 x 0.4 mm | 7 x 0.16 mm |
| AWG24 | 1 x 0.5 mm | 11 x 0.16 mm twisted |
| AWG23 | 1 x 0.58 mm | not available |
| AWG22 | not available | on request |
The NTCLE300 (bead diameter < 2.4 mm) and the smaller NTCLE305 (bead diameter < 1.6 mm) are fast and accurate components. They feature two ETFE-insulated solid nickel wires.
NTCLE305 Datasheet ›
The NTCLE315 offers the smallest bead size available (1.6 mm). It features two ETFE-insulated, solid 0.2 mm NiFe wires (with the smallest temperature gradient available on the market).
The NTCLE350 is a high temperature rated (185 °C) device, with small dimensions (bead diameter of 2.4 mm) and two PEEK-insulated, solid 0.2 mm NiFe wires with the lowest temperature gradient available on the market.
NTCLE350 Datasheet ›
The NTCLE317 is the fastest Vishay thermistor (bead diameter 1.6 mm). It features two PEEK-insulated, solid 0.2 mm NiFe wires, with the lowest temperature gradient available on the market.
NTCLE317 Datasheet ›
The NTCLE202 is a small thermistor (bead diameter < 2.4 mm), with two non-insulated, 0.25 mm solid nickel wires.
The NTC300 (bead diameter < 2.4 mm) and the smaller NTCLE305 (bead diameter < 1.6 mm) are fast and accurate components. They feature two ETFE-insulated solid nickel wires.
NTCLE300 Datasheet ›
The NTCLE301's design offers AWG #30 silver-plated thin nickel wires and small bead dimensions (2.4 mm max.) for fast and precise temperature sensing.
NTCLE301 Datasheet ›
The NTCLE413 consists of a small NTC chip soldered between stranded AWG #30, 105 °C resistant, PVC (UL2651) twin wires.
The NTCLE428 consists of a small NTC chip soldered between stranded AWG #30, PVC 105 °C single hook-up wires (in accordance with UL1061).
NTCLE413 Datasheet › NTCLE428 Datasheet ›
The NTCLE201 is a small thermistor (bead diameter < 2.4 mm) with two non-insulated, 0.3 mm solid nickel wires.
NTCLE201E3...SB Datasheet ›
This component features AWG #28 (19 mm x 0.08 mm) silver-plated copper (e4) wire with PTFE insulation. It is available as custom option.
Ideal for the following connectors:
This connector list is given for information only. Vishay is not affiliated with any of the named companies. Vishay cannot ensure availability of these materials.
The NTCLE213E3 model is a mini chip (2.5 mm max. for bead) AEC-Q200 qualified component for automotive applications. R25 tolerances are as low as ± 1 % and the components are available in bulk or on tape and reel. The device features two solid 0.4 mm tinned nickel wires.
NTCLE213E3 Datasheet ›
The NTCLE203E3 provides a cost-effective model with high accuracy. It features two solid 0.4 mm tinned nickel wires and is available in bulk.
NTCLE203E3 Datasheet ›
This component features ETFE-insulated, Ag-plated, 7-strand Cu 7 (AWG26) 600 V. It is available as a custom option.
Ideal for the following connectors:
This connector list is given for information only. Vishay is not affiliated with any of the named companies. Vishay cannot ensure availability of these materials.
This component features PTFE-insulated, Ag-plated, 7-strand Cu 0.4 mm (AWG26) wire (1 kV). It is available as a custom option.
Ideal for the following connectors:
This connector list is given for information only. Vishay is not affiliated with any of the named companies. Vishay cannot ensure availability of these materials.
The NTCLE203...SB0 is an AEC-Q200 qualified model, available in most classical R25 values with an accuracy of ± 0.5 °C. It features an insulation coating, is available in bulk, and can be customized for particular electrical or mechanical requirements.
NTCLE203...SB0 Datasheet ›
These sensors consist of a small NTC chip reflow soldered between two AWG #24 UL-2468 style wires.
Ideal for the following connectors:
This connector list is given for information only. Vishay is not affiliated with any of the named companies. Vishay cannot ensure availability of these materials.
NTCLE400 Datasheet ›
The NTCLE100E3 provides the most cost-effective thermistor model with reasonable accuracy. It features two solid 0.58 mm tinned copper wires and is available in bulk or on tape and reel.
NTCLE100E3 Datasheet ›