MOSFETs - Automotive - PowerPAK SO-8L asymmetric package
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Configuration ▲▼ | Package ▲▼ | Channel ▲▼ | Drain-to-source voltage (V) ▲▼ | Gate-to-source voltage (V) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | On-resistance @ 10 V ▲▼ | On-resistance @ 4.5 V ▲▼ | Total gate charge @ 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 20 | 27 | 0.0094 | 0.01173 | 22 | 3.5 | 3.9 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 60 | 48 | 0.0039 | 0.0048 | 48.2 | 7.1 | 8 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 20 | 27 | 0.019 | 0.024 | 12 | 2.6 | 1.5 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 54 | 48 | 0.0085 | 0.0115 | 25 | 5.4 | 3 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 20 | 20 | 20 | 27 | 0.0088 | 0.0124 | 12 | 1.6 | 2.5 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 20 | 20 | 60 | 48 | 0.0037 | 0.005 | 29 | 4.1 | 6 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 12 | 20 | 20 | 27 | 0.0065 | 0.0093 | 14.5 | 1.7 | 2.1 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 12 | 20 | 60 | 48 | 0.0033 | 0.0045 | 35.9 | 4.1 | 4.3 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 20 | 27 | 0.02 | 9.2 | 3.2 | 0.8 | Yes | ||
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 54 | 48 | 0.0086 | 19.2 | 6.3 | 1.5 | Yes | ||
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 15 | 27 | 0.0355 | 0.048 | 6.5 | 1.4 | 0.9 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 60 | 20 | 40 | 48 | 0.0155 | 0.02 | 14.5 | 2.7 | 2.1 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 12 | 12 | 20 | 27 | 0.0083 | 0.0093 | 12.3 | 1.8 | 2.4 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 12 | 12 | 60 | 48 | 0.003 | 0.0035 | 32.3 | 4.9 | 6.6 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 100 | 20 | 17 | 27 | 0.04 | 0.0505 | 10 | 2 | 3 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 100 | 20 | 34 | 48 | 0.019 | 0.0235 | 20 | 3 | 5 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 15 | 17 | 0.022 | 0.026 | 13.1 | 2.12 | 1.84 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 45 | 48 | 0.011 | 0.013 | 22.5 | 3.35 | 3.14 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 15 | 48 | 0.016 | 0.0188 | 13.5 | 2.24 | 2.06 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 18 | 43 | 0.0064 | 0.0076 | 31.8 | 5.5 | 4.7 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 20 | 27 | 0.011 | 0.015 | 13 | 2.4 | 1.5 | Yes | |
| Dual | PowerPAK SO-8L asymmetric | N | 40 | 20 | 60 | 48 | 0.0045 | 0.006 | 28.5 | 5.2 | 3.3 | Yes |
