VISHAY VIRTUAL PATENT MARKING
The following products sold by Vishay are protected by patents in the U.S. and in some cases in other jurisdictions. This website is provided to satisfy the virtual patent marking provisions of various jurisdictions including the virtual patent marking provisions of 35 U.S.C. § 287(a).
The following list of Vishay products may not be all inclusive, and other Vishay products not listed here may be protected by one or more patents. The listed products may be protected by additional patents worldwide and/or may be the subject of pending patent applications worldwide.
|
Vishay Product |
Patents Protection |
Material Description or Product Number |
|
DCRF Direct Water Cooled Wirewound Resistor |
Protected by U.S. Patent No. 10,002,693. Additional patents may be pending in the U.S. and/or elsewhere. |
DCRF |
|
EP1 Wet Tantalum Capacitors |
Protected by U.S. Patents 10,176,930, 10,600,576 and 10,614,963. Additional patents may be pending in the U.S. and/or elsewhere. |
EP1 A, EP1 B, EP1 C, EP1 D |
|
ESD-Protection Diodes |
Protected by one of more of U.S. Patent No. 9,018,537. Additional patents may be pending in the U.S. and/or elsewhere. |
81148VCUT03B1, 81149VCUT05B1DD1, 81188VBUS05L1, 81195VBUS051CD, 81796VESD05A1, 81797VESD03A1, 81798VESD05A1, 81799VESD12A1, 81800VESD05A1, 81801VCUT0714, 81851VESD03A1, 81852VCUT0505, 81879VESD12A1, 82724VESD15A1HD1, 84137VCUT07B1HD |
|
IHCE Low-Profile, High-Current Coupled Inductor with E-field Shield |
Protected by one or more of U.S Patent No. 10,446,309 B2, U.S. Patent No. 11,615,905, U.S. Patent No. 8,063,727, and Patent No. 10,840,005 B2. Additional patents may be pending in U.S. and/or elsewhere. |
IHCE, IHCE4040-51, IHCE4040-5A |
|
IHCL Low-Profile, High-Current Coupled Inductor |
Protected by one or more of U.S Patent No. 10,840,005 B2. Additional patents may be pending in U.S. and/or elsewhere. |
IHCL, IHCL2525-51, IHCL2525-5A, IHCL4040-51, IHCL4040-5A, IHCL5050-01, IHCL5050-A1, IHCL5050-51, IHCL5050-5A, IHCL6767-51, IHCL6767-5A |
|
IHLE® High Current Inductors with e-field Shield |
Protected by one or more of U.S Patent No. 10,446,309 B2, U.S. Patent No. 11,615,905, and U.S. Patent No. 8,063,727. Additional patents may be pending in U.S. and/or elsewhere. |
IHLE2525CD-51, IHLE2525CD-5A, IHLE3232DD-51, |
|
IHSR Ultra Low DCR, High-Current Inductor and IHVR Ultra Low DCR, High Current, Vertical Mount Inductor |
Protected by one or more of U.S Patent No. 10,854,367 B2, U.S Patent No. 11,049,638 B2, U.S Patent No. 11,875,926 B2, U.S Patent No. D1,034,462 S and U.S Patent No. D1,113,727. Additional patents may be pending in U.S. and/or elsewhere. |
IHSR, IHSR1212-01, IHSR1212-A1, IHSR1212-51, IHSR1212-5A, |
|
Inductor with Thermally Stable Resistance |
Protected by U.S. Patent No. 8,018,310 and International Patents. Additional patents may be pending in the U.S. and/or elsewhere. |
ITCR4040DZ-B8, ITCR4040DZ-R8, ITCR4040EE-B8, |
|
Integrated LLC Transformer/Inductor |
Protected by U.S. Patent No. 11,380,473. Additional patents may be pending in the U.S. and/or elsewhere. |
MRTI |
|
Light Emitting Diode Components |
Protected by one of more of U.S. Patents 7,923,739; 7,910,938; 8,269,244; 8,044,418; 7,709,853; 7,910,944; 8,362,605; 8,217,412. Additional patents may be pending in the U.S. and/or elsewhere. |
VLMW4**, VLMW41**, VLMW42**, VLMW45**
|
|
Liquid Crystal Displays with White Light Emitting Diode Backlights |
Protected by U.S. Patent No. 7,943,945. Additional patents may be pending in the U.S. and/or elsewhere. |
L020N004LTGHET0000, L320H240BTGHX0VZ00, L040N002ATFHJT0000, L016O002ITMIAT0000, L160H128BTMI00NZD0, L016N002DTMIET0000, L016N002PTMIET0000, L160H128BTFH00VZ00, L040N004ATFHETV000, L020N002ATMIET0000, L240H064ATMI00VZ00, L040N002ATMIET0000, L160H128BTFK00VZ00, L020N004ATMIHTT000, L128O064ATFH100000, L160H128BTMI00NZD0, L192H032CTTI30TTB0, L016N002DTMIET0000, L040N004ATFHETV000, L320H240BTML00TZ01, L016N002ATMIET0000, L160H128BTFK00VZ00, L016N002DTMIET0000, L016O002ITMIAT0000, L160H128BTMI00NZD0, L160H128BTMI00NZC0, L016N002PTMIET0000, L016N002BTMIJT0000, 281729 Series |
|
Molded High Voltage Components |
Protected by one of more of U.S. Patent No. 9,865,532. Additional patents may be pending in the U.S. and/or elsewhere. |
CDMM, CDMP, CDMH
|
| Power Metal Strip® Resistors | Protected by U.S. Patent Nos.: 8,198,977; 8,525,637; 8,878,643; 9,779,860; 10,217,550; 10,796,826; and International Patents. Additional patents may be pending in the U.S. and/or elsewhere. |
WSK1216, WSKP0612, WSKW0612, WSL2726, WSL3637, WSL4026, |
|
Power Metal Strip® Shunt Resistor |
Protected by U.S. Patent No. 8,198,977 and International Patents. Additional patents may be pending in the U.S. and/or elsewhere. |
WSL0603, WSL0805, WSLP0603, WSLP0805, WSK0612, WSK1216, WSH2818, WSHM2818, WSHP2818, WSBM8518-4, WSBS8518-34, WSBS8518-35, WSMS5515, WSMS5515-1, WSMS5515-10, WSMS5515-20, WSMS5515-25, WSKW0612, WSL-3637, WSR-5, WSBE8518 series, WSBE8536 series |
|
PressFit Pin Components |
Protected by one of more of U.S. Patent No. 9,263,820. Additional patents may be pending in the U.S. and/or elsewhere. |
VS-40MT160P-P, VS-70MT160P-P, VS-100MT160P-P, |
|
T16 Series Wet Tantalum SMD Capacitors |
Protected by U.S. Patent No. 9,070,512. Additional patents may be pending in the U.S. and/or elsewhere. |
T16 Series Capacitors |
|
T18 Series Wet Tantalum SMD Capacitors |
Protected by U.S. Patent No. 9,070,512. Additional patents may be pending in the U.S. and/or elsewhere. |
T18 Series Capacitors |
|
T22 Series Wet Tantalum SMD Capacitors |
Protected by U.S. Patents 9,947,479 and 10,600,576. Additional patents may be pending in the U.S. and/or elsewhere. |
T22 C |
|
T27 vPolyTan™ Hermetically Sealed Polymer |
Protected by U.S. Patent 11,024,464 B2. Additional patents may be pending in the U.S. and/or elsewhere. |
T27 Series Capacitors |
|
T54 Series vPolyTan™ Polymer Surface-Mount Chip Capacitors |
Statistical DC leakage screening at elevated temperature and voltage protected by U.S. Patent No. 10,381,166. Additional patents may be pending in the U.S. and/or elsewhere. |
T54 Series Capacitors. Statistical DC leakage screening at elevated temperature and voltage. |
| T56 Series vPolyTanTM Polymer Surface Mount Chip Capacitors, Molded Case, Hi-Rel COTS | Statistical DC leakage screening at elevated temperature and voltage protected by U.S. Patent No. 10,978,254B2 . Additional patents may be pending in the U.S. and/or elsewhere. | T56 Series Capacitors. Statistical DC leakage screening at elevated temperature and voltage. |
|
Versatile Through-Hole Planar Transformers |
Protected by U.S. Patents 10,998,124. Additional patents may be pending in the U.S. and/or elsewhere. |
MTPL SGTPL |
|
WFM Power Metal Plate™ Resistor |
Protected by one of more of U.S. Patent Nos. 10,418,157 and 10,438,729. Additional patents may be pending in the U.S. and/or elsewhere. |
WFM |
| WSBE Power Shunts |
Protected by U.S. Patent Nos. US12196783B2, and International Patents. Additional patents may be pending in the U.S. and/or elsewhere. |
WSBE8518 series WSBE8536 series |
|
WSBS8518-34 Power Metal Strip® Shunt Resistor WSBS8518-35 Power Metal Strip® Shunt Resistor With Sense Pins |
Protected by U.S. Patent Nos.: 8,198,977; 8,878,643; 11,562,838; 12,009,127; and International Patents. Additional patents may be pending in the U.S. and/or elsewhere. |
WSBS8518-34 WSBS8518-35 |