MKP1848H DC-Link product information

THB DC-Link Metallized Polypropylene Film Capacitor Radial Type 85 °C / 85 % RH 1000 h at UNDC

vsh-img-datasheet-pdf Datasheet

FEATURES

High robustness under high humidity
THB 85 °C, 85 % RH, 1000 h at rated UNDC
AEC-Q200 qualified, revision D at Tmax. 85 °C (Tmax. = 105 °C available on request)

APPLICATIONS