AY2 Series product information

Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC

 Datasheet

FEATURES

AEC-Q200 qualified 
Withstands 85 / 85 / 1000 h test 
Can pass 3000 temperature cycles (from -55 °C to +125 °C) 

APPLICATIONS