MCS 0402 HP, MCT 0603 HP, MCU 0805 HP product information

High Power Thin Film Chip Resistors

 Datasheet

FEATURES

Operating temperature up to 175 °C
Rated dissipation up to 0.4 W for size 0805
AEC-Q200 qualified

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes



RECOMMENDED FOR YOU

Latest Videos