MENU

CHPHT product information

High Temperature (245 °C) Thick Film Chip Resistor

 Datasheet

FEATURES

High temperature (245 °C)
Large ohmic value range 0.1 Ω to 100 MΩ
Operating temperature range (-55 °C to +230 °C)