MKT1820 PRODUCT INFORMATION

DC Film Capacitors MKT Radial Potted Type
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

AEC-Q200 qualified (rev. D) for PCM ≤ 27.5 mm (for larger available components on request)
High temperature capabilities, up to 150 °C
Capacitance up to 560 µF

APPLICATIONS

Automotive
DC filtering
Low voltage DC link