IHLP-4040ED-5A PRODUCT INFORMATION

IHLP® Automotive Inductors, High Temperature (155 °C) Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table)

APPLICATIONS

Engine and transmission control units
Diesel injection drivers
DC/DC converters for entertainment / navigation systems


Design Tool Type
Showing 1 to 1 of 1 entries

Design Tool TypeDescription▲▼Share
3D ModelIHLP-4040ED (*.zip)share