IHSR-2525CZ-5A PRODUCT INFORMATION

Automotive Inductors, Ultra Low DCR, High Temperature (155 °C) Series
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High temperature rating, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 10 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table)

APPLICATIONS

Engine and transmission control units
Multiphase DC/DC converters for ADAS microprocessors
DC/DC converters for entertainment / navigation systems