VCNL4010 PRODUCT INFORMATION

Fully Integrated Proximity and Ambient Light Sensor With Infrared Emitter, I²C Interface, and Interrupt Function
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Package type: surface-mount
Dimensions (L x W x H in mm): 3.95 x 3.95 x 0.75
Integrated modules: infrared emitter (IRED), ambient light sensor (ALS-PD), proximity sensor (PD), and signal conditioning IC

APPLICATIONS

Proximity sensor for mobile devices (e.g. smart phones, touch phones, PDA, GPS) for touch screen locking, power saving, etc.
Integrated ambient light function for display/keypad contrast control and dimming of mobile devices
Proximity/optical switch for consumer, computing and industrial devices and displays


Showing 1 to 18 of 18 entries
Document TypeTitleDescriptionShare
Application Notes
C++ Software Code for VCNL4010, VCNL4020, and VCNL3020
share
Application Notes
Designing the VCNL4010 Into an Application
share
Application Notes
Software for Android Platform VCNL4020 and VCNL3020
share
Application Notes
Extended Detection Range With VCNL Family of Proximity Sensors
share
Datasheet
Fully Integrated Proximity and Ambient Light Sensor With Infrared Emitter, I²C Interface, and Interrupt Function
share
General Information
Symbols and Terminology
share
General Information
Physics and Technology
share
General Information
Measurement Techniques
share
General Information
Component Construction
share
Instructions
Assembly Instructions: Optoelectronic Semiconductors (IR Emitters, Detectors)
share
Packaging Information
Packaging and Order Information
share
Product Literature
Did You Know? - Optical Switching Solutions
share
Product Literature
接近传感器:数字系列 VCNL4X
share
Product Literature
Infrared Emitters, Photo Detectors, and Optical Sensors Product Portfolio
share
Product Literature
Optical Sensors: Featured Products
share
Product Literature
Proximity Sensors Light to Digital VCNL4x Series
share
Product Literature
830 nm, 850 nm, and 870 nm High Intensity Infrared Emitters
share
Quality Info
Reliability and Statistics Glossary
share