MENU

IWTX5555DEEB100KF1 product information

Wireless Charging Transmitter Coil / Shield

 Datasheet

FEATURES

Operating temperature: -40 °C to +85 °C
Storage temperature: -40 °C to +85 °C
IRMS: base on temperature rise up to 40 °C maximum