IWTX4646DCEB240JF1 product information
Wireless Charging Transmitter Coil / Shield
FEATURES
Operating temperature: -40 °C to +105 °C
Storage temperature: -40 °C to +105 °C
IRMS based on temperature rise up to 40 °C max.