Analog Switches and Multiplexers - Audio
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Configuration ▲▼ | Single Supply Min (V) ▲▼ | Single Supply Max (V) ▲▼ | On-resistance (Ω) ▲▼ | Voltage Rating ▲▼ | Is off Max (nA) ▲▼ | ton Max (ns) ▲▼ | Qinj Typ (pC) ▲▼ | X TALK & OIRR ▲▼ | Package ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Applications ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | QFN-12 3x3 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | DFN-10 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -9 | -55 | MSOP-10 | 23 | 7 | 226 | USB/UART signal switching; Audio and video switching; Cellular phone; Media players; Modems; Hard dr | |
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -10.2 | -58 | DFN-10 | 24 | 7 | 222 | Cellular phone; Speaker headset switching; Audio and video signal routing; PCMCIA cards; Low voltag | |
SPDT x 2 | 1.8 | 5.5 | 2.5 | 4.5 | 5 | 45 | -10.2 | -58 | MSOP-10 | 24 | 7 | 222 | Cellular phone; Speaker headset switching; Audio and video signal routing; PCMCIA cards; Low voltag | |
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 5 | 60000 | -19 | -55 | miniQFN-16 (0.55mm) | 26 | 14.5 | 310 | Audio; Multi Purpose | |
1.6 | 5.5 | miniQFN-10 | Audio | |||||||||||
SPDT x 2 | 1.8 | 5 | 1 | +2.7 | 50 | 1350 | 4 | -60.8 | miniQFN-10 | 81 | 30 | 34 | Audio | |
DPDT x 2 | 1.8 | 5.5 | 0.37 | +2.7 | 0.5 | 50000 | -245 | -61 | miniQFN-16 (0.55mm) | 26 | 14.5 | 338 | Automotive infotainment; Audio,video and bus routing; Industrial automation, Medical imaging; Networ |