Analog Switches and Multiplexers - SPDT
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Status ▲▼ ![]() | Configuration ▲▼ ![]() | Single Supply Min. (V) ▲▼ ![]() | Single Supply Max. (V) ▲▼ ![]() | Dual Supply Min. (V) ▲▼ ![]() | Dual Supply Max. (V) ▲▼ ![]() | On-resistance (Ω) ▲▼ ![]() | QINJ (pC) ▲▼ ![]() | CS (on) (pF) ▲▼ ![]() | CS (off) (pF) ▲▼ ![]() | IS(off) (nA) ▲▼ ![]() | -3db Bandwidth (MHz) ▲▼ ![]() | Package ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | SPDT x 1 | 1.8 | 5.5 | 0.85 | 8 | 53 | 16 | 5 | TSOP-6 | ||||
Active | SPDT x 2 | 1.8 | 5.5 | 6 | 1 | 13 | 7 | 1.5 | SC-70-6 | ||||
Active | SPDT x 2 | 1.65 | 5.5 | 1 | 8 | 52 | 16 | 5 | 160 | SC-70-6 | |||
Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -19 | 23 | 7 | 1 | 226 | QFN-12 3 x 3 | |||
SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | DFN-10 | ||||
SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | MSOP-10 | ||||
Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -14 | 24 | 7 | 2 | 217 | DFN-10 | |||
Active | SPDT x 2 | 1.8 | 5.5 | 2.5 | -14 | 24 | 7 | 2 | 217 | MSOP-10 | |||
Active | SPDT x 4 | 1.8 | 5.5 | 0.4 | -19 | 26 | 14.5 | 1 | 310 | QFN-16 3 x 3 | |||
Active | SPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | MSOP-10 | |||
Active | SPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 120 | 40 | 8 | 120 | DFN-10 | |||
Active | SPDT x 2 | 2.6 | 5.5 | 5.5 | 3 | 6.5 | 2.5 | 100 | 700 | miniQFN-10 | |||
Active | SPDT x 2 | 1.65 | 5.5 | 0.25 | 0 | 125 | 40 | 8 | 120 | miniQFN-10 | |||
Active | SPDT x 2 | 1.6 | 5.5 | 0.45 | 4 | 106 | 36 | 250 | 49 | miniQFN-10 | |||
Active | SPDT x 1 | 1.65 | 5.5 | 8 | 1.3 | 12 | 7 | 100 | 580 | SC-70-6 | |||
Active | SPDT x 1 | 1.65 | 5.5 | 5 | 4 | 9 | 3 | 20 | 714 | µDFN-6 | |||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | SO-20 (wide) | ||
Active | SPDT x 4 | 5 | 36 | 5 | 22 | 25 | 10 | 12 | 8 | 0.25 | TSSOP-20 | ||
SPDT x 2 | 1.65 | 5.5 | 0.86 | -5 | 1 | 13 | 20 | 152 | SC70-6 | ||||
SPDT x 2 | 1.65 | 5.5 | 0.86 | -5 | 1 | 13 | 20 | 152 | UDFN-6 | ||||
Active | SPDT x 1 | 5 | 40 | 5 | 20 | 20 | 60 | 30 | 8 | 0.25 | SO-8 (narrow) AS | ||
Active | SPDT x 1 | 5 | 40 | 5 | 20 | 20 | 60 | 30 | 8 | 0.25 | Plastic DIP-8 | ||
SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | MSOP-8 | |||
SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | SO-8 (Narrow) AS | |||
SPDT x 1 | 13 | 36 | 7 | 22 | 15 | 38 | 57 | 12 | 0.25 | Plastic DIP-8 | |||
Active | SPDT x 1 | 5 | 36 | 5 | 20 | 15 | 38 | 57 | 12 | 0.75 | SO-8 (narrow) AS | ||
Active | SPDT x 1 | 5 | 36 | 5 | 20 | 15 | 38 | 57 | 12 | 0.75 | MSOP-8 | ||
Active | SPDT x 1 | 3 | 16 | 3 | 8 | 12 | -17 | 29 | 6 | 2 | SO-8 (narrow) AS | ||
Active | SPDT x 1 | 3 | 16 | 3 | 8 | 12 | -17 | 29 | 6 | 2 | MSOP-8 | ||
SPDT x 1 | 7 | 36 | 4.5 | 20 | 38 | 5 | 18 | 8 | 1 | SOT-23-8 | |||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | SO-8 (Narrow) AS | |||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | SO-8 (Narrow) AS | |||
SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | 58 | 125 | 37 | 0.5 | MSOP-8 | |||
SPDT x 2 | 13 | 36 | 7 | 22 | 50 | 30 | 1 | Plastic DIP-16 | |||||
SPDT x 2 | 13 | 36 | 7 | 22 | 75 | 150 | 5 | Plastic DIP-16 | |||||
SPDT x 2 | 3 | 16 | 3 | 8 | 63 | -0.33 | 8.4 | 3.7 | 18 | 700 | miniQFN-16 (0.55mm) | ||
SPDT x 2 | 3 | 16 | 3 | 8 | 63 | -0.33 | 8.4 | 3.7 | 18 | 700 | TSSOP-14 | ||
Active | SPDT x 1 | 1.8 | 5.5 | 6 | 1 | 13 | 7 | 1.5 | SC-70-6 | ||||
Active | SPDT x 1 | 2.7 | 5.5 | 17 | 78 | 8 | 4 | 0.1 | TSOP-6 | ||||
Active | SPDT x 1 | 2.7 | 5.5 | 17 | 78 | 8 | 4 | 0.1 | SO-8 (narrow) AS |