ABS/ESP Pump Motor Switch - Freewheeling Diode
Dual Common-Cathode Schottky Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| ES1PC | Dual Common-Cathode Schottky Rectifi | Vf=0,73V Ir=1mA, Tj=150°C | DO-220AA (SMP) | AEC Q101 | |
| MSS1P4 | Dual Common-Cathode Schottky Rectifier | Vf=0,54V, Ir=100µA Tj=175°C | MicroSMP | AEC Q101 |