EMB - Electro Mechanical Brake - Reverse Battery Protection
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQD50P04-09L | N-Channel 40-V (D-S) 175°C MOSFET | Rdson=3,5mOhm | TO-263 (D²PAK) | AEC Q101 | |
| SQJ463EP | N-Channel 60 V (D-S), 175 °C MOSFET, Logic Level | Rdson=9,3mOhm | T0-252 (DPAK) | AEC Q101 |