Multicell battery Monitors - Temperature Sensor
NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS....E3...SMT | SMD NTC Thermistors with Enhanced Stability | Resistance/25c: 100K to 210Kohm; B25/85: 3590K | '0402/0603/0805 | ||
| NTCS0603E3.....T | SMD 0603, Glass Protected NTC Thermistors | Resistance/25c: 2.0K to 100Kohm; B25/85: 3420-410 | '0402 |