Power Supply - Reverse Polarity Protection
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SQ2309ES | P-Ch; MOSFET for General Application; IC Protection; Automotive AEC-Q101 Qualified | P-Ch; 60V (D-S) MOSFET; rDS on = 0.335R@10V Id=-1,7Amp; | SMD TO-236 (SOT-23) | AEC-Q | |
| SQ7415EN | Fully AEC Q-101 Qualified; Low Thermal Resistance; Fast Switching; | P-Ch;Rds on =0,065Ohm | SMD PPAK1212-8 | AEC Q101 | |
| SUD19P06-60L | P-Ch, Tj=175°C Power MOSFET, Low Leakage Current; | P-Ch,Rds on =0,06Ohm | SMD TO-252 (DPAK) |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SS3P6LHE3 | Low Profile; Low Vf; High Current Density; | Vf=0,478V | SMD TO-277A (SMPC) | AEC Q101 | |
| SS5P5HE3 | Low Profile; Low Vf; High Current Density; | Vf=0,560V | SMD TO-277A (SMPC) | AEC Q101 |
TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SM5A27HE3 | High Surge, Low Vf, Low Leakage; Broad Range of Breakedown Voltages; High Reliability; | Vbr=27V, Ifsm=500A | SMD DO-218AB | AEC Q101 | |
| SM8A27HE3 | High Surge, Low Vf, Low Leakage; Broad Range of Breakedown Voltages; High Reliability; | Vbr=27V, Ifsm=700A | SMD DO-218AB | AEC Q101 | |
| SM8S24AHE3 | High Surge, Low Vf, Low Leakage; Broad Range of Breakedown Voltages; High Reliability; | Ippm=38,9A, Ifsm=700A | SMD DO-218AB | AEC Q101 |