Power Supply - Switch Mode Power Supply
Alu Elcaps
| Product Name | Status | Description | Features | Package | Q-Level |
| 146CTI | Aluminum Capacitors; SMD (Chip); low impedance, high temperature | 22…4700µF, Life@125°C = 6000h | SMD max 18×18×21 | AEC Q200 | |
| 146RTI | Aluminum Capacitors; Radial; low impedance, high temperature | 68…6800µF, Life@125°C = 6000h | TH / Radial max18x35mm | AEC Q200 | |
| 150CRZ | Aluminum capacitors, SMD (chip); low Z, Pb-free; | 4,7…10000µF, Life@105°C 10000h | SMD max 18×18×21 | AEC Q200 | |
| 153CRV | Aluminum capacitors, SMD (chip); long life, vertical, Pb-free; | 0.47μF - 1000μF; Life@105°C 3000h | SMD max.10x10x14 |
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31/VJ....34 Automotive MLCC | SMD Ceramic Capacitor Solutions High Voltage Applications Boardflex-Sensitive Applications | 1.0pF…1µF 10Vdc ... 3000Vdc | SMD 0402…1812 |
Current Sense Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSF2012 | Power metal film, high resistance; molded construction; | 5R-1.43KΩ; 1%; TCR100 | SMD 2012 | ||
| WSF2515 | Power metal film, high resistance; molded construction; | 10R - 10KΩ; 1%; TCR = 10 | SMD 2515 | AEC Q200 | |
| WSL0603 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R01 - R1; 1 %; TCR +- 75ppm; P70 = 0.1W | SMD 0603 | AEC Q200 | |
| WSL0805 | Power Metal Strip Shunts;; Very Low R Value; Very Low TCR; Low Thermal EMF; | R005 - R2; 1 %; TCR ± 75ppm P70 = 0.125W | SMD 0805 | AEC Q200 | |
| WSL1206 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; Low Thermal EMF; | R001 - R2; 1 %; TCR ± 75ppm P70 = 0.25W | SMD 1206 | AEC Q200 | |
| WSL2010 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; low thermal EMF; | R001 - R5; 1 %; TCR ± 75ppm P70 = 0.5W | SMD 2010 | AEC Q200 | |
| WSL2512 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; low thermal EMF; | R0005 - R5; 1 %; TCR ± 75ppm P70 = 1W | SMD 2512 | AEC Q200 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP1616BZ-A1 | Low profile, high current, shielded; low DCR, high saturation; | 0.1 - 2.2μH; IDC=35A - 6A | SMD 1616 | ||
| IHLP2525AH-A1 | Low profile, high current, shielded; low DCR, high saturation; | 0.1 - 4.7μH; IDC=40A - 8A | SMD 2525 | ||
| IHLP2525CZ-A1 | Low profile, high current, shielded; low DCR, high saturation; | 0.1 - 10μH; IDC=60A - 7A | SMD 2525 |
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2308DS | N-Channel MOSFET for 12-V Boardnet SMPS; buck configuration; | N-Channel; 60V; rDS(on) = 0.16Ohms | SMD TO-236(SOT-23) | ||
| Si2318CDS | N-Channel 40V (D-S) MOSFET | rDS(on) = 0.042Ohms ID=5.6 | SMD TO-236(SOT-23) | ||
| SQ2328ES | N-Channel MOSFET for 12-V Boardnet SMPS; buck configuration; | N-Channel; 100V; rDS(on) = 0.3Ohms | SMD TO-236(SOT-23) |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SS3P4L | Low VF, high current density; | VF = 0.335 V | SMD TO-277A(SMPC) | ||
| SS3P6L | Low VF, high current density; | VF = 0.478 V | SMD TO-277A(SMPC) |