|
| VLME2300 -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
yellow, 60° | 56 mcd - 112 mcd;
(typical 10 mA), 590 nm; | SMD
MiniLED
2.3x1.3x1.4mm | AECQ |
| VLME310x -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
yellow , 60° | 28 mcd - 140 mcd;
(typical 10mA);
581 nm - 594 nm | SMD
PLCC-2 | AECQ |
| VLMF2300 -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
orange, 60° | 56 mcd - 112 mcd;
(typical 10mA); 610 nm; | SMD
MiniLED
2.3x1.3x1.4mm | AECQ |
| VLMF310x -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
soft orange, 60° | 28 mcd - 112 mcd;
(typical 10mA);
598 nm - 611 nm | SMD
PLCC-2 | AECQ |
| VLMK2300 -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
red , 60° | 35.5 mcd - 90 mcd;
(typical 10mA); 643 nm; | SMD
MiniLED
2.3x1.3x1.4mm | AECQ |
| VLMK310x -GS08 | | AllnGaP on GaAs;
luminous intensity categorized;
red , 60° | 11.2 mcd - 90 mcd;
(typical 10mA);
543 nm - 630 nm | SMD
PLCC-2 | AECQ |
| VLMO31xx-GS08 | | GaAsP on GaP;
luminous intensity categorized;
soft orange, 60° | 4.5 mcd - 18 mcd;
(typical 10mA);
598 nm - 611 nm | SMD
PLCC-2 | AECQ |
| VLMW41 | | White LED with typical color
temperature of 500°K, cool white
| Luminous intensity from
180 to 450 mcd
11 binning options | SMD
PLCC-2
| AECQ |