Power Supply - PWM
High-Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFBE30PBF | SMPS MOSFET; HEXFET® Power MOSFET; Fast Switching; Low r(DS)on; Cost Eff. Low Thermal Resistance; | Vdss = 900 V; ID = 3.6A; rDS(on) =3.7Ω; Qg = 78 nC; | TH / Radial TO-220AB | ||
| IRFBF30PBF | SMPS MOSFET; HEXFET® Power MOSFET; Fast Switching; Low r(DS)on; Cost Eff. Low Thermal Resistance; | Vdss = 800 V; ID = 4.1A; rDS(on) = 35Ω; Qg = 78 nC; | TH / Radial TO-220AB |
Low- and High-Side Switches
| Product Name | Status | Description | Features | Package | Q-Level |
| Si5902BDC-T1-E3 | Dual N-Channel Switching MOSFET | 30V/4A, Rdson = 0.053ohm, Qg = 4.5 nC | SMD 1206-8 ChipFET | ||
| Si5904DC-T1-E3 | Dual N-Channel Switching MOSFET | 20V/4A, Rdson = 0.065ohm, Qg = 4 nC | SMD 1206-8 ChipFET |