12 V Output - Output Rectifier
Low Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiR622DP | N-Channel 150-V (D-S) MOSFET | Vdss=150V;Rdson=17.7mΩ Id=51A;Qg=20nC | PowerPAK SO-8 | ||
| SiR638ADP | N-Channel 40-V (D-S) MOSFET | Vdss=40V;Rdson=0.88mΩ Id=100A; Qg=63nC | PowerPAK SO-8 | ||
| SiR680DP | N-Channel 80-V (D-S) MOSFET | Vdss=80V;Rdson=42.9mΩ Id=100A;Qg=53nC | PowerPAK SO-8 |