|
| DF06MA | | Single-Phase Bridge Rectifiers;
Miniature; Glass Passivated; | IF(av)=1A; Vf=1.1V;
Vrrm=50V-1000V;Ifsm=30A
Tj max= 150°C; | TH / DIP
DFM | |
| GBL06 | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=4A; Vf=1V;
Vrrm=50V-1000V;Ifsm=150A
Tjmax=150°C; | TH / SIP
GBL | |
| GBLA06 | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=4A; Vf=1V;
Vrrm=50V-1000V;Ifsm=120A
Tjmax=150°C; | TH / SIP
GBL | |
| GBU6J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=6A; Vf=1V;
Vrrm=50V-1000V;Ifsm=175A
Tjmax=150°C; | TH / SIP
GBU | |
| GBU8J | | Single-Phase Bridge Rectifiers;
Glass Passivated; | IF(av)=8A; Vf=1V;
Vrrm=50V-1000V;Ifsm=200A
Tjmax=150°C; | TH / SIP
GBU | |
| VS-2KBP06M
| | Single-Phase Bridge Rectifier;
Glass Passivated;
Tjmax=165°C; | IF(AV): = 2A;
VRRM:= 50V-1000V;
IFSM=60A;Vf=1.1V; | TH / SIP
KBPM | |