Adaptor - PWM
High Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFBE30PBF | SMPS MOSFET; HEXFET® Power MOSFET; Fast Switching; Low r(DS)on; Cost effe.; Low thermal resistance; | Vdss=900V; ID=3.6A; rDS(on)=3.7Ω; Qg=78nC; | TH / Radial TO-220AB | ||
| IRFBF30PBF | SMPS MOSFET; HEXFET® Power MOSFET; Fast Switching; Low r(DS)on; Cost effe.; Low thermal resistance; | Vdss=800V; ID=4.1A; rDS(on)=35Ω; Qg=78nC; | TH / Radial TO-220AB |