Audio AMP (Class D) - Amplification Surge Protection
Surge Protection
| Product Name | Status | Description | Features | Package | Q-Level | 
| MSE1PG | Surface Mount ESD Capability Rectifier | very low profile 0.65mm | MicroSMP 2.7 x 1.4 x 0.73 mm | AEC Q101 | 
 
                 
                     
                | X | 
| Product Name | Status | Description | Features | Package | Q-Level | 
| MSE1PG | Surface Mount ESD Capability Rectifier | very low profile 0.65mm | MicroSMP 2.7 x 1.4 x 0.73 mm | AEC Q101 | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®