|
| 2N7002K | | Single n-channel 60-V MOSFET | Single N-Ch; 60V; MOSFET
rDS(on) at 4.5V=4Ohms;
ID(max) = 300mAmp; | SMD
SOT-23 | |
| SI4425BDY | | P-channel 30-V single MOSFET | VDS = 30 V;
rDS(on)@4.5 V = 0.019ohms
ID(max) = 11.4 A | SMD
SO-8 | |
| SI4435BDY | | Single p-channel 30-V MOSFET | Single P-Ch; VDS = -30 V;
rDS(on)@4.5 V = 0.035ohms
ID(max) = 9.1 A; | SMD
SO-8 | |
| SI4563DY | | N- and p-channel VDS = 40 V pair | VDS = -40 V;
rDS(on)@4.5 V = 0.019ohms
ID(max) = 8 A | SMD
SO-8 | |
| SI4565ADY | | N- and p-channel VDS = 40 V pair | VDS = -40 V;
rDS(on)@4.5 V = 0.072ohms
ID(max) = 5.6 A | SMD
SO-8 | |
| SI4567DY | | N- and p-channel VDS = 40 V pair | VDS = -40 V;
rDS(on)@4.5 V = 0.122ohms
ID(max) = 4.4 A | SMD
SO-8 | |
| SI4569DY | | N- and p-channel VDS = 40 V pair | VDS = -40 V;
rDS(on)@4.5 V = 0.032ohms
ID(max) = 7.6 A | SMD
SO-8 | |
| SI4800BDY | | N-channel 30-V single MOSFET | VDS = 30 V;
rDS(on)@4.5 V = 0.03 ohms
ID(max) = 9 A | SMD
SO-8 | |
| SI7501DN | | N- and p-channel VDS = 30 V pair | VDS = 30 V;
rDS(on)@4.5 V = 0.075ohms
ID(max) = 6.4 A | SMD
1212-8
PowerPAK | |
| SI7530DP | | N- and p-channel VDS = 60 V pair | VDS = 60 V;
rDS(on)@4.5 V = 0.1 ohms
ID(max) = 4.6 A | SMD
SO-8
PowerPAK | |
| SUD50N04-10P | | N-channel 40-V single MOSFET, DPAK | VDS = 40 V;
rDS(on)@4.5 V=0.012ohms
ID(max) = 20 A | SMD
TO-252
DPAK | |
| SUD50N06-09L | | N-channel 60-V single MOSFET, DPAK | VDS = 60 V;
rDS(on)@4.5 V=0.0122ohms
ID(max) = 50A | SMD
TO-252
DPAK | |
| SUD50NP04-62 | | N- and p-channel VDS = 40 V pair, DPAK | VDS = -40 V;
rDS(on)@4.5 V=0.041ohms
ID(max) = 8 A | SMD
TO-252-4 | |
| SUD50NP04-94 | | N- and p-channel VDS = 40 V pair, DPAK | VDS = -40 V;
rDS(on)@4.5 V=0.072ohms
ID(max) = 8 A | SMD
TO-252-4 | |
| SUD50P04-09L | | P-channel 40 V single MOSFET, DPAK | VDS = -40 V;
rDS(on)@4.5 V=0.0145ohms
ID(max) = 50A | SMD
TO-252
DPAK | |