|
| 2N7002K | | Single n-channel 60-V MOSFET | Single N-Ch; 60V; MOSFET
rDS(on) at 4.5V=4Ohms;
ID(max) = 300mA | SMD
SOT-23 | |
| SI3865BDV | | MOSFET with level shift; | VDS = -8 V; level shift
rDS(on)@4.5 V = 0.06 ohms
ID(max) = 2.9 A | SMD
TSOP-6 | |
| SI4435BDY | | Single p-channel 30-V MOSFET | Single P-Ch; VDS = -30 V;
rDS(on)@4.5 V = 0.035ohms
ID(max) = 9.1 A | SMD
SO-8 | |
| SI4914DY | | Dual MOSFET plus Schottky | VDS = 30 V;
rDS(on)@4.5 V = 0.032ohms
ID(max) = 5.6 A | SMD
SO-8 | |
| SI4925BDY | | Dual p-channel SO-8 low-rDS(on) MOSFET | Dual N-Ch; VDS = -30 V;
rDS(on)@4.5 V = 0.041ohms
ID(max) = 7.1 A | SMD
SO-8 | |
| SI4936BDY | | Dual n-channel SO-8 low-rDS(on) MOSFET | Dual N-Ch; VDS = -30 V;
rDS(on)@4.5 V = 0.051ohms
ID(max) = 6.9 A | SMD
SO-8 | |
| SI4943BDY | | Dual p-channel SO-8 low-rDS(on) MOSFET | Dual P-Ch; VDS = -20 V;
rDS(on)@4.5 V = 0.031ohms
ID(max) = 8.4 A | SMD
SO-8 | |
| SI4953ADY | | Dual p-channel SO-8 low-rDS(on) MOSFET | Dual P-Ch; VDS = -30 V;
rDS(on)@4.5 V = 0.09 ohms
ID(max) = 4.9 A | SMD
SO-8 | |
| SI4963BDY | | Dual p-channel SO-8 low-rDS(on) MOSFET | VDS = -20 V;
rDS(on)@4.5 V = 0.032ohms
ID(max) = 6.5 A | SMD
SO-8 | |
| SI4973DY | | Dual p-channel SO-8 low-rDS(on) MOSFET | VDS = -30 V;
rDS(on)@4.5 V = 0.023ohms
ID(max) = 7.6 A | SMD
SO-8 | |
| SI9433BDY | | Single p-channel 20-V MOSFET | Single P-Ch; VDS = -20 V;
rDS(on)@4.5V = 0.04ohms;
ID(max) = 6.2 A | SMD
SO-8 | |
| SI9435BDY | | Dual p-channel SO-8 low-rDS(on) MOSFET | Dual P-Ch; VDS = -30 V;
rDS(on)@4.5V = 0.041ohms;
ID(max) = 7.1 A | SMD
SO-8 | |
| SI9933BDY | | Dual p-channel SO-8 low-rDS(on) MOSFET | Dual P-Ch; VDS = -20 V;
rDS(on)@4.5V = 0.06ohms;
ID(max) = 4.7 A | SMD
SO-8 | |