Power Supply - Feedback Loop
Optocouplers
Product Name | Status | Description | Features | Package | Q-Level |
SFH617A | Optocoupler, phototransistor output; high reliability | VISO = 5300 VRMS; CTR = 40 % to 320 % Tamb = -55 °Cto+110°C | TH / DIP DIP-4 | ||
SFH690CT | Optocoupler, phototransistor output; | VISO = 3750 VRMS; CTR = 40 % to 400 % Tamb = -55 °Cto+100°C | SMD SOP-4 Small Outline | ||
TCET1104 | Optocoupler, phototransistor output; high temperature | VISO = 5000 VRMS; Tamb = -40°Cto+100°C; CTR = 50%-600% | TH / DIP DIP-4 | ||
TCET1114 | Optocoupler, phototransistor output; high temperature | VISO = 5000 VRMS; Tamb = -40°Cto+100°C; CTR = 50%-600% | TH / DIP DIP-4 |
Switch Diodes
Product Name | Status | Description | Features | Package | Q-Level |
1N4007 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV) = 1.0 A; VRRM = 50 V to1000 V; IFSM = 30 A; VF = 1.1 V | TH / Axial DO-204AL(DO-41) |
Zener Diode
Product Name | Status | Description | Features | Package | Q-Level |
BZX384 | Small-signal Zener diodes; | Ptot = 200 mW; Vz = 2.4 V to 75 V; Tj = 150°C; | SMD SOD323 plastic case | ||
TLZ | Small-signal Zener diodes Tj = 175 °C; | Vz = 2.4 V to 56 V Ptot = 500 mW, | SMD SOD-80 MINI Melf | ||
TZX | Small-signal Zener diodes; Tj = 175 °C; | Vz = 2.4 V to 36 V Ptot = 500 mW, | TH / Axial DO-35 glass case |