Audio - Headphones
Analog Switches
| Product Name | Status | Description | Features | Package | Q-Level |
| DG2032 | High-Bandwidth, Low-Voltage, Dual SPDT Analog Switch | Single Supply 1.8 - 5.5V Low rDS(on): 2.4 Ohms | SMD QFN-12 3x3 | ||
| DG2034 | Single 4:1 Low Ron Multiplexers | Low Volt Oper. 1.8 - 5.5V Low rDS(on): 4 Ω Fast Switch - 25-ns tON | SMD QFN-12 3x3 MSOP-10 | ||
| DG4599 | Single-Pole/Double-Throw Analog Switches | 2.25- 5.5-V Single Supply 2 Ω Typ. RON Flatness Fast Switching | SMD SC70-6 |
Chip Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW.... e3 | Thick Film Rectangular Chip Resistors Lead (Pb)-Free | 1 Ω to 1 MΩ | SMD 0201-2512 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 298D | Solid Tantalum Chip Capacitors MICROTAN® Leadframeless Molded | 0.68 μF to 220 μF | SMD 0402-0805 | ||
| 572D | Solid Tantalum Chip Capacitors TANTAMOUNT® Conformal-Coated | 2.2 uF to 220 uF Low Profile, Max CV | SMD single-side term P,Q,S,A,B,T case |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384 Series | Small-Signal Zener Diodes | VZ = 2.4 to 75 V | SMD SOD323 |