Communication - Infrared Remote Control
IR Receiver
| Product Name | Status | Description | Features | Package | Q-Level |
| TSOP57438 | SMD IR Receiver | Height of 0.8 mm Minimum irradiance: 0.2mW/m2 2.5 V to 5.5 V | SMD FAM |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| TSOP57438 | SMD IR Receiver | Height of 0.8 mm Minimum irradiance: 0.2mW/m2 2.5 V to 5.5 V | SMD FAM |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®